4.4.7 Analysis

Select a category and set up analysis options.

See also Options Page Features.

Table 4-17. Analysis General Options Category
OptionDescriptionCommand Line
Code coverage instrumentationEnable the code coverage feature.-mcodecov
Stack guidance

Check to enable the stack guidance feature, which gives an estimate of stack usage.

-mchp-stack-usage