5.7.7.42 Unroll-loops/unroll-all-loops Options
The -funroll-loops
and
-funroll-all-loops
options control
speed-orientated optimizations that attempt to remove branching
delays in loops. Unrolled loops typically increase the execution
speed of the generated code, at the expense of larger code
size.
The -funroll-loops
option unrolls loops where the number
of iterations can be determined at compile time or when code
enters the loop. This option is enabled with
-fprofile-use
. The
-funroll-all-loops
option is more
aggressive, unrolling all loops, even when the number of
iterations is unknown. It is typically less effective at
improving execution speed than the
-funroll-loops
option.
Both options imply
-frerun-cse-after-loop
,
-fweb
and
-frename-registers
.
The -fno-unroll-loops
and
-fno-unroll-all-loops
forms of
these options do not unroll any loops and are the default
actions if no options are specified.