5.1 Invoking The Compiler
This section explains how to invoke on the command line and discusses the input files that can be passed to the
compiler.xc32-gcc
Environment variables that can be set to specify certain aspects of the compiler's behavior are also explained.