25.3.17 Floating-Point Sizes

Under the CCI, floating-point types must not be smaller than 32 bits in size.

Example

The following shows the definition for outY, which is at least 32-bit in size.

float outY;

Differences

The MPLAB XC8 when targeting PIC MCUs and building with C90 language standard has allowed the use of 24-bit float and double types.

Migration to the CCI

When using MPLAB XC8, the float and double type will be made 32 bits in size once the CCI is enabled, regardless of target device or operating mode. Review any source code that assumes a float or double type is 24 bits in size.

No migration is required for other compilers.