4 XC32 Toolchain and MPLAB X IDE
The 32-bit language tools may be used together under MPLAB X IDE to provide GUI development of application code for the PIC32 MCU families of devices. The tools are:
- MPLAB XC32 C/C++ Compiler
- MPLAB XC32 Assembler
- MPLAB XC32 Object Linker
- MPLAB XC32 Object Archiver/Librarian and other 32-bit utilities