7.2 Device Header Files
There is one header file that is recommended be included into each source file you write.
The file is <xc.h> and is a generic file that will include other
device-specific header files when you build your project.
Inclusion of this file will allow access to SFRs via special variables, as well as
#defineS which allow the use of conventional register names from
within assembly language files.