5.7.2 Options for Controlling the Kind of Output

The options tabulated below control the kind of output produced by the compiler and are discussed in the sections that follow.

Table 5-6. Kind-of-Output Control Options
OptionDefinition
-cStop compilation before the link step, producing an intermediate file.
-EStop compilation after preprocessing, producing a preprocessed file.
--helpPrint a description of the command line options.
-o filePlace the output in a file with the specified name.
-SStop compilation before the assembly step, producing an assembly file output.
-specs=fileOverrides the standard specs file.
-vPrint the commands executed during each stage of compilation.
--versionShow version information then quit.
-xSpecify the language of a source file regardless of its file extension.