26.6 Integers
| ISO Standard: | “Any extended integer types that exist in the implementation (C99 6.2.5).” |
| Implementation: | There are no extended integer types. |
| ISO Standard: | “Whether signed integer types are represented using sign and magnitude, two’s complement, or one’s complement and whether the extraordinary value is a trap representation or an ordinary value (C99 6.2.6.2).” |
| Implementation: | All integer types are represented as two’s complement, and all bit patterns are ordinary values. |