4.1 MPLAB X IDE and Tools Installation
In order to use the 32-bit language tools with MPLAB X IDE, you must install:
- MPLAB X IDE - which is available for free on the Microchip website.
- MPLAB XC32 C/C++ Compiler - which includes all of the 32-bit language tools. The compiler is available for free (Free and Evaluation editions) or for purchase (Pro edition) on the Microchip website.
Important: This version of the C compiler requires MPLAB X IDE v5.05 or
higher.
The 32-bit language tools will be installed, by default, in the directory:
- Windows OS - C:\Program Files\Microchip\xc32\vx.xx
- Mac OS - /Applications/microchip/xc32/vx.xx
- Linux OS - /opt/microchip/xc32/vx.xx
where vx.xx is the version number.
The executables for each tool will be in the bin subdirectory.
For Windows, these will include:
- C Compiler driver - xc32-gcc.exe
- C++ compiler driver - xc32-g++.exe
- Assembler - xc32-as.exe
- Object Linker - xc32-ld.exe
- Object Archiver/Librarian - xc32-ar.exe
- Other Utilities - xc32-utility.exe
All device include (header) files are located in the /pic32mx/include/proc subdirectory. These files are automatically
incorporated when you #include the <xc.h> header
file.
Code examples are located in the examples directory.