23.1 Replacing Library Symbols
Unlike with the Microchip MPLAB XC8 compiler, not all library functions can be replaced with user-defined routines using MPLAB XC32 C/C++ Compiler. Only weak library functions (see ) can be replaced in this way. For those that are weak, any function you write in your code will replace an identically named function in the library files.