9.9 Standard Type Qualifiers
Type qualifiers provide additional information regarding how an object may be used. The MPLAB XC32 C Compiler supports both standard C qualifiers and additional, special qualifiers that are useful for embedded applications and that take advantage of the PIC32M architecture.