9.1 Identifiers
A C/C++ variable identifier (the following is also true for function
identifiers) is a sequence of letters and digits, where the underscore character
“_” counts as a letter. Identifiers cannot start with a digit.
Although they may start with an underscore, such identifiers are reserved for the
compiler’s use and should not be defined by your programs. Such is not the case for
assembly domain identifiers, which often begin with an underscore
Identifiers are case sensitive, so main is different than
Main.
All characters are significant in an identifier, although identifiers longer than 31 characters in length are less portable.