17.9 ISR Considerations
There are a few things to consider when writing an interrupt service routine.
As with all compilers, limiting the number of registers used by the interrupt function, or any functions called by the interrupt function, may result in less context switch code being generated and executed by the compiler, see Latency. Keeping interrupt functions small and simple will help you achieve this.
When interrupt latency is a concern, avoid calling other functions from your ISR. You may
be able to replace a function call with a volatile
flag that is handled
by your application's main control loop.
If you are building with link-time optimizations (the -flto
option), you
might need to take special steps to ensure that code associated with interrupts is not
removed. These optimizations for the most part work on the whole program. When the whole
program is analyzed, interrupt functions will be found to be not called by any other
function, so the compiler believes it can remove them. To prevent this from occurring,
interrupt functions must be marked with the used
attribute to inform
the compiler that they are not redundant. The same attribute should be used with data
objects that are used by interrupt functions. As an alternative, consider building
source files containing interrupt functions with link-time optimizations disabled.