32.3.6 DBPUTC(char c)
Description
Writes a single char to the output mechanism
Include
<sys/appio.h>
Remarks
Behaves as ((void)0) when APPIN/APPOUT debugging or Starter Kit I/O debugging is not enabled via the -mappio-debug or –DPIC32_STARTER_KIT option.