3.3.3.3 How Do I Place Variables in Program Memory?

The const qualifier implies that the qualified variable is read only. See the -membedded-data option in Options Specific to PIC32M Devices for information about allocating 'const' qualified variables to program memory (Flash). As a consequence of this any variables, except for auto variables or function parameters, qualified const are placed in program memory, thus freeing valuable data RAM (see Variables in Program Memory). Variables qualified const can also be made absolute, so that they can be positioned at an address you nominate.