3.2 Invoking the Compiler
This section discusses how the compiler is run, both on the command-line and from the IDE. It includes information about how to get the compiler to do what you want in terms of options and the build process itself.
How Do I Compile from Within MPLAB X IDE?
How Do I Compile on the Command-Line?
How Do I Compile Using a Make Utility?
How Can I Select Which Compiler I Want to Build With?
How Can I Change the Compiler's Operating Mode?
How Do I Know What Compiler Options Are Available and What They Do?
How Do I Know What the Build Options in MPLAB X IDE Do?
What is Different About an MPLAB X IDE Debug Build?
See also How Do I Stop the Compiler From Using Certain Memory Locations?
See also What Do I Need to Do When Compiling to Use a Debugger?