32.3.2 DBPRINTF()
Description
Calls printf() but is enabled only with the -mappio-debug or –DPIC32_STARTER_KIT option. When one of these options is not specified on the compiler command line, DBPRINTF() behaves as ((void)0) and printf is not called.
Include
<sys/appio.h>
Remarks
Behaves as ((void)0) when APPIO debugging or Starter Kit I/O debugging is not enabled via the -mappio-debug or –DPIC32_STARTER_KIT option. Use this macro to insert messages that should print only when debugging.