5.7.1.23 Processor Option

The -mprocessor=device option selects the target device for which to compile. A list of all supported devices can be found the compiler release notes. Note that the name must be in upper case, for example, -mprocessor=32MZ2048ECH100.