29.1.10 __builtin_mips_cache Built-in Function
Description
Perform an operation on a cache line indicated by address. See the PIC32 Family Reference Manual for valid operation values.
Prototype
void __builtin_mips_cache(op, addr);
Argument
op : the cache operation
addr :
int32_t, const volatile void *
Return Value
None.
Assembler Operator/ Machine Instruction
cache op, addr
Error Message
None.