30.8.2 mips_h264_iqt_setup
Description
Computes the inverse quantization matrix used by the mips_iqt() function. The default inverse quantization coefficient array as specified by the H.264 video compression standard is provided as mips_h264_iq_coeffs and can be used in place of the q parameter.
Include
dsplib_video.h
Prototype
void
mips_h264_iqt_setup
(
int16 iq[4][4],
int16 q[6][4][4],
int16 qp
);
Argument
iq: Output 4x4-element inverse quantization matrix in signed 16-bit integer format.
q: Input 6x4x4-element inverse quantization coefficient array in signed 16-bit integer format.
qp: Quantization parameter.
Return Value
None.
Remarks
None.
Notes
This function is implemented in C.