30.5.1 mips_vec_abs16
Description
Computes the absolute value of each element of indata and stores it to outdata. The number of samples to be processed is given by the parameter N.
Mathematically,
outdata[n] = abs(indata[N])
Include
dsplib_dsp.h
Prototype
void
mips_vec_abs16
(
int16 *outdata,
int16 *indata,
int N
);
Argument
outdata: Output array of 16-bit fixed-point elements in Q15 format.
indata: Input array with 16-bit fixed-point elements in Q15 format.
N: Number of samples.
Return Value
None.
Remarks
- The pointers outdata and indata must be aligned on 4-byte boundaries.
- N must be larger than or equal to 4 and a multiple of 4.