30.6.2 mips_fir16_setup
Description
Rearranges the coefficients from the input array, coeffs, into the output array coeffs2x, which is used by the mips_fir16() function. The number of coefficients to process is given by the parameter K.
Include
dsplib_dsp.h
Prototype
void
mips_fir16_setup
(
int16 *coeffs2x,
int16 *coeffs,
int K
);
Argument
coeffs2x: Output array holding 2K coefficients rearranged for mips_fir16().
coeffs: Input array holding K 16-bit fixed-point coefficients in Q15 format.
K: Number of coefficients.
Return Value
None.
Remarks
None.
Note
This function is implemented in C.