23.4 Operator
The @ operator may be used with other compilers to indicate the desired memory location of an object. As the table below indicates, this syntax in MPLAB XC compilers is not supported.
Any address specified with another device is unlikely to be correct on a new
architecture. Review the address in conjunction with the data sheet for your target
Microchip device. For MPLAB XC16, XC-DSC and XC32, consider using the
address attribute with the revised address.
| IAR Compatibility Mode | ||
|---|---|---|
| Operator | XC16/XC-DSC | XC32 |
@ | error | error |