3.4.6 How Do I Use Printf to Send Text to a Peripheral?

The printf function does two things: it formats text based on the format string and placeholders you specify, and sends (prints) this formatted text to a destination (or stream). You may choose the printf output go to an LCD, SPI module or USART, for example.

For more on the ANSI C function printf, see the 32-bit Language Tool Libraries manual (DS51685).

To check what is passed to the printf function, you may attempt to statically analyze format strings passed to the function by using the -msmart-io option (Options Specific to PIC32M Devices). Also you may use the -Wformat option to specify a warning when the arguments supplied to the function do not have types appropriate to the format string specified (see Options for Controlling Warning and Errors).

If you wish to create your own printf-type function, you will need to use the attributes format and format_arg as discussed in Function Attributes and Specifiers.