5.7.2.8 Version Option
The --version option has the compiler display the version number of the MPLAB XC32 Toolchain and the GNU
copyright information. The compiler will then quit, without building any of the program
source code.
The --version option has the compiler display the version number of the MPLAB XC32 Toolchain and the GNU
copyright information. The compiler will then quit, without building any of the program
source code.
DS50002799H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.