7.4 ID Locations
User-defined ID locations are implemented in one Configuration Word. These locations should be programmed using the #pragma config directive. See Configuration Bit Access.
Example: #pragma config USERID=0x1234.
User-defined ID locations are implemented in one Configuration Word. These locations should be programmed using the #pragma config directive. See Configuration Bit Access.
Example: #pragma config USERID=0x1234.
DS50002799H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.