11.3 Fixed-point Library Functions
The fixed-point functions described in Section 4.1.7 in ISO/IEC TR 18037:2008 (rounding, conversion functions, etc.) are not provided in the current MPLAB XC32 standard C libraries.
The fixed-point functions described in Section 4.1.7 in ISO/IEC TR 18037:2008 (rounding, conversion functions, etc.) are not provided in the current MPLAB XC32 standard C libraries.
DS50002799H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.