5.7.5.3 Pedantic-errors Option
The -pedantic-errors option works in the same way as
the -pedantic option, only errors, instead of warnings, are issued when
a program is not ISO compliant.
The -pedantic-errors option works in the same way as
the -pedantic option, only errors, instead of warnings, are issued when
a program is not ISO compliant.
DS50002799H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.