5.7.6.6 No-info-linker Option
The -mno-info-linker option suppresses some advisory messages issued by the
linker. Such messages might indicate the location of the linker script being used, for
example.
The -mno-info-linker option suppresses some advisory messages issued by the
linker. Such messages might indicate the location of the linker script being used, for
example.
DS50002799H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.