Features

  • Eliminates the Need for Extra External Power Supply for Second Voltage Domain
  • The Regulated Power Supply can Output Voltages Between VDD-1V and 0V
  • Up to 20 mA Current
  • Internal Resistor Ladder to Support Eight Derivatives of VDD Without External Components
  • Run-time Adjustable
  • Ability to Shut Down the Second Voltage Domain Completely