14.3.2.1.4 Watchdog Reset
The Watchdog Timer (WDT) is a system function for monitoring correct program operation. A Watchdog Reset will be issued if the WDT is not reset from software according to the programmed time-out period. See the WDT - Watchdog Timer section for further details.
Note: The time
tWDTR is approximately 150 ns.