14.5.2 Software Reset Register
| Name: | SWRR |
| Offset: | 0x01 |
| Reset: | 0x00 |
| Property: | Configuration Change Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SWRE | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – SWRE Software Reset Enable
When this bit is written to ‘1’, a software Reset will
occur.
This bit will always read as ‘0’.