11.5.5 Status
| Name: | STATUS |
| Offset: | 0x06 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ERROR[2:0] | FLBUSY | EEBUSY | |||||||
| Access | R/W | R/W | R/W | R | R | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 6:4 – ERROR[2:0] Error Code
0’ to the bit field.| Value | Name | Description |
|---|---|---|
| 0x00 | NONE | No error |
| 0x02 | WRITEPROTECT | Attempting to write a write-protected section |
| 0x03 | CMDCOLLISION | Selecting a new write command while a write command is already selected |
| 0x04 | WRONGSECTION | Wrong write command for the address used |
Bit 1 – FLBUSY Flash Busy
1’ when a Flash programming operation is
ongoing.Bit 0 – EEBUSY EEPROM Busy
1’ when an EEPROM programming operation is
ongoing.