21.5.2 Status
| Name: | STATUS |
| Offset: | 0x01 |
| Reset: | 0x00 |
| Property: | Configuration Change Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LOCK | SYNCBUSY | ||||||||
| Access | R/W | R | |||||||
| Reset | 0 | 0 |
Bit 7 – LOCK Lock
Writing this bit to ‘1’ write-protects the WDT.CTRLA
register.
It is only possible to write this bit to ‘1’. This
bit can be cleared in Debug mode only.
If the PERIOD value in the WDTCFG fuse is different from zero, the lock will be automatically set.
This bit is under CCP.
Bit 0 – SYNCBUSY Synchronization Busy
This bit is set after writing to the WDT.CTRLA register, while the data is being synchronized from the peripheral clock domain to the WDT clock domain.
This bit is cleared after finishing the synchronization.
This bit is not under CCP.