12.3.5.2 Condition Clearing
The CFD condition is cleared after a Reset, the monitored source starts toggling again, or the
CFD flag in the Main Clock Interrupt Flags (CLKCTRL.MCLKINTFLAGS) register
is set. As long as the failure condition is met, the interrupt will trigger
every ten OSC32K cycles. If these repeated interrupts are not wanted, write
a ‘0’ to the Clock Failure Detection (CFD) interrupt enable
bit in the Main Clock Interrupt Control (CLKCTRL.MCLKCTRL) register. If it
is the main clock that is being monitored, changing back to the default
start-up clock will make the main clock start toggling again, clearing the
condition.