32.3.1 Initialization
The following steps are required to operate the DAC:
- Select the DAC reference voltage in the Voltage Reference (VREF) peripheral by writing the appropriate Reference Selection bits.
- Configure the further usage of the DAC
output:
- Configure an internal peripheral to use the DAC output. Refer to the documentation of the respective peripherals.
- Enable the output to a pin by
writing a ‘
1’ to the Output Buffer Enable (OUTEN) bit. The input for the DAC pin must be disabled in the Port peripheral (ISC = INPUT_DISABLE in PORTx.PINCTRLn).
- Write an initial digital value to the Data (DACn.DATA) register.
- Enable the DAC by writing a
‘
1’ to the ENABLE bit in the Control A (DACn.CTRLA) register.