11.3.1.5 Signature Row

The Signature Row contains a device ID that identifies each microcontroller device type and a serial number for each manufactured device. The serial number consists of the production lot number, wafer number, and the device’s wafer coordinates. The Signature Row can be read by the CPU or the UPDI interface but not written or erased.