8.4 SRAM Data Memory
The primary task of the SRAM memory is to store application data. Also, the program stack is located at the end of SRAM.
It is not possible to execute code from SRAM.
| Property |
AVR32EA48 |
|---|---|
| Size | 4 KB |
| Start address | 0x7000 |
| End address | 0x7FFF |