27.3.2.2 TWI Host Operation
The TWI host is byte-oriented, with an optional interrupt after each byte. There are separate interrupt flags for the host write and read operation. Interrupt flags can also be used for polled operations. Dedicated status flags indicate ACK/NACK received, bus error, arbitration lost, clock hold, and bus state.
When an interrupt flag is set to
‘1’, the SCL is forced low, giving the host time to respond or handle
any data and will, in most cases, require software interaction. Clearing the interrupt
flags releases the SCL. The number of interrupts generated is kept to a minimum by
automatically handling most conditions.