29.5.9 TRUTHn
| Name: | TRUTHn |
| Offset: | 0x0B + n*0x04 [n=0..3] |
| Reset: | 0x00 |
| Property: | Enable-Protected |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TRUTHn[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – TRUTHn[7:0] Truth Table
These bits determine the output of LUTn according to the LUTn-TRUTHSEL[2:0] inputs.
| Bit Name | Value | Description |
|---|---|---|
| TRUTHn[0] | 0 | The output of LUTn is 0 when the inputs are
‘b000 |
1 | The output of LUTn is 1 when the inputs are
‘b000 | |
| TRUTHn[1] | 0 | The output of LUTn is 0 when the inputs are
‘b001 |
1 | The output of LUTn is 1 when the inputs are
‘b001 | |
| TRUTHn[2] | 0 | The output of LUTn is 0 when the inputs are
‘b010 |
1 | The output of LUTn is 1 when the inputs are
‘b010 | |
| TRUTHn[3] | 0 | The output of LUTn is 0 when the inputs are
‘b011 |
1 | The output of LUTn is 1 when the inputs are
‘b011 | |
| TRUTHn[4] | 0 | The output of LUTn is 0 when the inputs are
‘b100 |
1 | The output of LUTn is 1 when the inputs are
‘b100 | |
| TRUTHn[5] | 0 | The output of LUTn is 0 when the inputs are
‘b101 |
1 | The output of LUTn is 1 when the inputs are
‘b101 | |
| TRUTHn[6] | 0 | The output of LUTn is 0 when the inputs are
‘b110 |
1 | The output of LUTn is 1 when the inputs are
‘b110 | |
| TRUTHn[7] | 0 | The output of LUTn is 0 when the inputs are
‘b111 |
1 | The output of LUTn is 1 when the inputs are
‘b111 |