12.5.12 External High-Frequency Oscillator Control A
| Name: | XOSCHFCTRLA |
| Offset: | 0x20 |
| Reset: | 0x00 |
| Property: | Configuration Change Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RUNSTDBY | CSUTHF[1:0] | SELHF | ENABLE | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bit 7 – RUNSTDBY Run Standby
This bit controls whether the External High-Frequency Oscillator (XOSCHF) is always
running when the ENABLE bit is ‘1’.
Note:
- The requesting peripheral, or the main clock, must take the oscillator start-up time into account.
- The oscillator signal is only available if requested and will be available after two XOSCHF cycles if the initial crystal start-up time has already ended.
| Value | Description |
|---|---|
| 0 | The XOSCHF oscillator will only run when requested by a peripheral or by the main clock (1) |
| 1 | The XOSCHF oscillator will always run in Active mode, Idle sleep mode and Standby sleep mode (2) |
Bits 5:4 – CSUTHF[1:0] Crystal Start-up Time
0’.Note: This bit field is read-only when the ENABLE
bit or the External Crystal/Clock Status (XOSCHFS) bit in the Main Clock Status
(MCLKSTATUS) register is ‘
1’. | Value | Name | Description |
|---|---|---|
| 0x0 | 256CYC | 256 XOSCHF cycles |
| 0x1 | 1KCYC | 1K XOSCHF cycles |
| 0x2 | 4KCYC | 4K XOSCHF cycles |
| 0x3 | - | Reserved |
Bit 1 – SELHF Source Select
This bit controls the source of the External High-Frequency Oscillator (XOSCHF).
Note: This bit field is read-only when the ENABLE bit or the External
Crystal/Clock Status (XOSCHFS) bit in the Main Clock Status (MCLKSTATUS) register is
‘
1’. | Value | Name | Description |
|---|---|---|
| 0 | CRYSTAL | External crystal connected to the XTALHF1 and XTALHF2 pins |
| 1 | EXTCLK | External clock on the XTALHF1 pin |
Bit 0 – ENABLE Enable
This bit controls whether the External High-Frequency Oscillator (XOSCHF) is enabled or not.
| Value | Description |
|---|---|
| 0 | The XOSCHF oscillator is disabled |
| 1 | The XOSCHF oscillator is enabled and overrides normal port operation for the respective oscillator pins |