22.3.6 Sleep Mode Operation
TCA is by default disabled in Standby sleep mode. It will be halted as soon as entering sleep mode.
The module can stay fully operational in Standby sleep mode if the Run Standby
(RUNSTDBY) bit in the TCAn.CTRLA register is written to ‘1’.
All operations halt in Power-Down sleep mode.