26.3.2.4 Events
The SPI can generate the following events:
| Generator Name | Description | Event Type | Generating Clock Domain | Length of Event | |
|---|---|---|---|---|---|
| Module | Event | ||||
| SPIn | SCK | SPI Host clock | Level | CLK_PER | Minimum two CLK_PER periods |
The SPI has no event users.
Refer to the EVSYS - Event System section for more details regarding event types and Event System configuration.