12.3.4.2.1 High-Frequency Crystal Oscillator (XOSCHF)
This oscillator supports two input options:
- A crystal is connected to the XTALHF1 and XTALHF2 pins
- An external clock running at up to 20 MHz connected to XTALHF1
The input option must be configured by writing to the Source Select (SELHF) bit in the XOSCHF Control A (CLKCTRL.XOSCHFCTRLA) register.
The XOSCHF is enabled by writing a ‘1’ to the ENABLE bit in XOSCHFCTRLA.
When enabled, the configuration of the general purpose input/output (GPIO) pins used by
the XOSCHF is overridden as XTALHF1 and XTALHF2 pins. The oscillator needs to be enabled
to start running when requested.
The start-up time of a given crystal oscillator can be accommodated by writing to the Crystal Start-up Time (CSUTHF) bit field in XOSCHFCTRLA.
When XOSCHF is configured to use an external clock on XTALHF1, the start-up time is fixed to two cycles.