10.3.2.1 Device Revision ID
| Name: | REVID |
| Offset: | 0x01 |
| Reset: | [revision ID] |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MAJOR[3:0] | MINOR[3:0] | ||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | |||||||||
Bits 7:4 – MAJOR[3:0] Major Revision
0x01 = A, 0x02 = B, and so
on.Bits 3:0 – MINOR[3:0] Minor Revision
0x0.