- Curiosity Nano socket
- Supports all Curiosity Nano development boards
- Fully remappable pinout
- On-board peripherals
- Multiple input options
- MCP9808 temperature sensor
- Microphone and amplifier (MCP6062) with adjustable gain
- Joystick
- Potentiometer
- Push buttons
- Touch buttons
- Proximity/ambient light sensor
| - Multiple output options
- LED row with eight yellow LEDs
- OLED display
- One RGB LED
- Eight digital addressable LEDs
- Three external PWM outputs for servomotors
- Speaker and class-D amplifier with adjustable gain
- External connectivity options
- Grove I2C connector
- mikroBUS™ socket
- Qwiic® I2C connector
- Multiple power sources
- On-board USB Type-C® connector
- USB powered from connected CNANO
- External power options for addressable LEDs and
servomotors
- On-board Power Supplies
- MIC33153 4 MHz PWM 1.2A internal inductor buck switcher power module to power 3.3V peripherals
- MCP1754 3.3V 150 mA LDO to power USB bridge and power monitor circuitry
- MIC2008 high-side power switch for slew rate control and over-current protection
- MCP1501
user-remappable voltage references, 1.5V and 3.0V
|