3 What's New?
v1.2.0
- Added support for Register Editor View feature
v1.1.2
- Fix for incorrect generated code for numeric values greater than or equal to 1000
- Add a validator/limit to the Source/Destination Message Size UI Component
- Add a hint and a warning relating to the device memory capacity when the Source/Destination Size is configured
For the full changelog, please refer to: www.npmjs.com/package/@mchp-mcc/scf-pic8-dma-v1