3.4 Error State
In the Error state, the charger and switching regulators are disabled, and the
communications port and battery temperature are monitored.
- If a status request is received from the communications port, then the status will be returned.
- If a clear status request is
received from the communications port, then the state machine will clear the
error flags and switch to the Idle state.Note: If the error persists (high battery temperature or low input voltage), then the state machine will immediately return to the Error state.