In 10-bit Addressing mode, when the UA bit
is set, the clock is always stretched. This is the only time the SCL is stretched without
CKP being cleared. SCL is released immediately after a write to SSPxADD.
DS40002490C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.