Maximum current rating requires even
load distribution across I/O pins. Maximum current rating may be limited by the
device package power dissipation characterizations, see Thermal Characteristics to calculate
device specifications.
Power dissipation is calculated as
follows:
PDIS = VDD x {IDD - Σ IOH} + Σ
{(VDD - VOH) x IOH} + Σ (VOI x
IOL)
Internal Power Dissipation is
calculated as follows:
PINTERNAL = IDD x VDD
where IDD is current to run the chip alone without
driving any load on the output pins.
I/O Power Dissipation is calculated
as follows:
PI/O =
Σ(IOL*VOL)+Σ(IOH*(VDD-VOH))
Derated Power is calculated as
follows:
PDER =
PDMAX(TJ-TA)/θJA
where TA = Ambient Temperature, TJ =
Junction Temperature.
: Stresses above those listed under the Absolute Maximum Ratings
section may cause permanent damage to the device. This is a stress rating only and
functional operation of the device at those or any other conditions above those indicated
in the operation listings of this specification is not implied. Exposure above maximum
rating conditions for extended periods may affect device reliability.
DS40002490C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.